5/16” Magnetic Hex Nut Driver with 3” Shank

Southwire #: 58736940 Model #: ND5/16-3M

Southwire's screwdrivers and nut drivers are designed for the professional end user with durability, quality, and comfort in mind.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque
  • Internal flanges provide a solid twist-resistant blade anchor
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size

Specifications

Stock # 58736940 58736940
Model # ND5/16-3M ND5/16-3M
UPC # 032886929922 032886929922
Product Height 6.75 17.15 inch cm
Product Width 1.12 2.84 inch cm
Depth 6.75 17.15 inch cm
Product Weight 0.2 0.09 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;