3/16" Cabinet Tip Screwdriver with 3" Shank - Discontinued

Southwire #: 58301540 Model #: SD3/16C3

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • SCREWDRIVER SD3/16C3 3/16IN CABTIP 3IN
  • Internal flanges provide a solid twist-resistant blade anchor
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size
  • Precision-machined black phosphate tips reduces slipping
  • Tip Size 3/16"
  • Shank Type: Hex
  • Shank Length: 3 Inches

Specifications

measurement
imperial metric
Stock # 58301540 58301540
Model # SD3/16C3 SD3/16C3
UPC # 032886929625 032886929625
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 96ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;