2-Piece Stubby Nut Driver Set

Southwire #: 58286540 Model #: NDSET2-1-1/2

The 2-Piece Stubby Nut Driver Set includes a 1/4" and a 5/16" hex nut driver. Their compact designs allows you to work in tight spaces.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Hollow 1-1/2"shaft for screw clearance
  • Handles marked for easy identification
  • Cushion grip handles for added comfort and improved torque

Specifications

measurement
imperial metric
Stock # 58286540 58286540
Model # NDSET2-1-1/2 NDSET2-1-1/2
UPC # 032886908958 032886908958
Product Height 3.75 9.53 inch cm
Product Width 1.25 3.18 inch cm
Depth 1.25 3.18 inch cm
Product Weight 0.22 0.10 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;