2-Piece Magnetic Nut Driver Set w/ 6" Shanks

Southwire #: 59723840 Model #: NDSET2-6M

Southwire's screwdrivers and nut drivers are designed for the professional end user with durability, quality, and comfort in mind.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Hollow 6" shaft for screw clearance.
  • Includes 1/4" and 5/16" nut drivers.
  • Cushion grip handles for comfort and use.

Specifications

measurement
imperial metric
Stock # 59723840 59723840
Model # NDSET2-6M NDSET2-6M
UPC # 032886958298 032886958298
Product Height 10.0 25.40 inch cm
Product Width 1.25 3.18 inch cm
Depth 1.25 3.18 inch cm
Product Weight 0.56 0.25 lbs kg
Warranty Limited Lifetime Limited Lifetime

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;