1/4" Slotted Screwholding Screwdriver

Southwire #: 58284040 Model #: SDSH1/4

Screwholding screwdriver holds the screw so you don't have too allowing for easier one-hand operation.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Precision machine coated tip reduces slipping
  • Comfortable cushioned grip allows firm grip and greater torque.
  • Protective sheath holds screws in place to allow one-handed operation.
  • Handle end is marked for easy identification of tip type and size.
  • Integral flanges provide a solid, twist-resistant blade anchor.
  • Precision-machined, black-phosphate tips reduce slipping.

Specifications

measurement
imperial metric
Stock # 58284040 58284040
Model # SDSH1/4 SDSH1/4
UPC # 032886908743 032886908743
Product Height 11.125 28.26 inch cm
Product Width 1.25 3.18 inch cm
Depth 1.25 3.18 inch cm
Product Weight 0.3 0.14 lbs kg
Warranty Limited Lifetime Limited Lifetime
Shank Length (in) (cm) 6 15.24 inch cm
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;