1/4" Keystone Tip Screwdriver w/ 4" Insulated Shank

Southwire #: 58284440 Model #: SDI1/4K4

Our screwdrivers are designed from the highest quality tempered steel and are manufactured to ensure that they fit screw openings precisely. These screwdrivers have a protective coating on the shaft to reduce the risk of shock.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Integral flanges provide a solid, twist-resistant blade anchor
  • Comfortable cushioned grip allows firm grip and greater torque.
  • Integral flanges provide a solid, twist-resistant blade anchor.
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting.
  • Handle end is marked for easy identification of tip type and size.
  • Precision-machined, black-phosphate tips reduce slipping.

Specifications

measurement
imperial metric
Stock # 58284440 58284440
Model # SDI1/4K4 SDI1/4K4
UPC # 032886908774 032886908774
Product Height 8.25 20.96 inch cm
Product Width 1.25 3.18 inch cm
Depth 1.25 3.18 inch cm
Product Weight 0.5 0.23 lbs kg
Warranty Limited Lifetime Limited Lifetime
Shank Length (in) (cm) 4 10.16 inch cm
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;