1/4" Hex Nut Driver with 6" Shank

1/4" Hex Nut Driver with 6" Shank

SKU: 58303440 Model: ND1/4-6
Download Category Specifications:
Excel Table

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque
  • Internal flanges provide a solid twist-resistant blade anchor
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size

Specifications

measurement
imperial metric
Stock # 58303440 58303440
Model # ND1/4-6 ND1/4-6
UPC # 032886929793 032886929793
Height 9.75 24.77 inch cm
Width 1.1 2.79 inch cm
Depth 9.75 24.77 inch cm
Weight (lbs) (kg) 0.25 0.11 lbs kg
Warranty Limited Lifetime Limited Lifetime

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;