#20 Star Tip Screwdriver w/ 4" Shank

Southwire #: 58300440 Model #: SD20T4

Our screwdrivers are designed from the highest quality tempered steel and are manufactured to ensure that they fit screw openings precisely.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque
  • Internal flanges provide a solid twist-resistant blade anchor
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size

Specifications

measurement
imperial metric
Stock # 58300440 58300440
Model # SD20T4 SD20T4
UPC # 032886929533 032886929533
Product Height 7.75 19.69 inch cm
Product Width 1.12 2.84 inch cm
Depth 7.75 19.69 inch cm
Product Weight 0.2 0.09 lbs kg
Warranty Limited Lifetime Limited Lifetime

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;