#2 Phillips Tip Screwdriver w/ 7" Shank

#2 Phillips Tip Screwdriver w/ 7" Shank

SKU: 58301940 Model: SD2P7
Download Category Specifications:
Excel Table

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque
  • Internal flanges provide a solid twist-resistant blade anchor
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size

Specifications

measurement
imperial metric
Stock # 58301940 58301940
Model # SD2P7 SD2P7
UPC # 032886929663 032886929663
Height 11.25 28.58 inch cm
Width 1.25 3.18 inch cm
Depth 11.25 28.58 inch cm
Weight (lbs) (kg) 0.3 0.14 lbs kg
Warranty Limited Lifetime Limited Lifetime

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 73ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;