RIM ROLLER, SINGLE SHV, 6" D X 5" W AL HRR-6x5A

Southwire #: 65097501 Model #: HRR-6x5A

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Powder-Coated Steel Housing
  • (6'' D x 5'' W) Aluminum Sheave
  • Bend Radius: 1.5''
  • 3 Sheave Positions For Easy Alignment

Specifications

Stock # 65097501 65097501
UPC # 032886708190 032886708190
Product Height 10.6 26.92 inch cm
Product Width 10.0 25.40 inch cm
Product Weight 18.5 8.39 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;