QWIKline™ Pull Tape 1800 lb, 5000', plastic reel

Southwire #: 65129540 Model #: SWQT1800-5000S In Stock

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EASILY BLOWN THROUGH CONDUIT
  • Thread, measure conduit, and pull wire with one product
  • Printed with accurate, sequential, easy-to-read footage markings
  • Provides quick and accurate measurement of conduit runs
  • Low coefficient of friction minimizes duct melting
  • Easily blown through conduit

Specifications

measurement
imperial metric
Stock # 65129540 65129540
Model # SWQT1800-5000S SWQT1800-5000S
UPC # 032886715129 032886715129
Product Height 16.0 40.64 inch cm
Product Width 16.0 40.64 inch cm
Product Weight 52.0 23.59 lbs kg
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 104ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;