Quad Block, 18" BRx90, STD AL Shvs

Southwire #: 65118301 Model #: HQB18R-6x5A

Southwire's Quadrant Blocks are professional grade rollers designed and built with safety, efficiency, and speed in mind.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Assist in guiding cable into ducts, conduit, and manholes
  • Reduces cable scuffing on the edge of duct, conduit, and manholes
  • Sheave rotates which helps reduce pulling tensions
  • Creates large bend angle for feeding and pulling cable
  • Protects side wall pressure when pullling out of ducts
  • Hook hanger further reduces pulling weight of cable by distributing force of pull to an auxillary line

Specifications

Stock # 65118301 65118301
Model # HQB18R-6x5A HQB18R-6x5A
UPC # 032886711701 032886711701
Product Height 7.85 19.94 inch cm
Product Width 22.36 56.79 inch cm
Depth 7.85 19.94 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;