MULTI-STRENGTH BASKET GRIP 1.25" - 1.49"

Southwire #: 65022801 Model #: MBG-149

Multi-Strength Basket Grip 1.25" - 1.49"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 4920 lbs.
  • Diameter Range: 1.25" - 1.49"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Stock # 65022801 65022801
Model # MBG-149 MBG-149
UPC # 032886698446 032886698446
Product Height 3.93701 10.00 inch cm
Product Width 17.322844 44.00 inch cm
Depth 46.456718 118.00 inch cm
Rated Capacity 6,500 LBS + 6,500 LBS +
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;