Light Duty Basket Grip 3.5" - 3.99"

Light Duty Basket Grip 3.5" - 3.99"

SKU: 65019101 Model: LBG-399
Light Duty Basket Grip 3.5" - 3.99"
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Capacity: 2940 lbs.
  • Diameter Range: 3.5" - 3.99"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

measurement
imperial metric
Stock # 65019101 65019101
Model # LBG-399 LBG-399
UPC # 032886698118 032886698118
Product Height 5.905515 15.00 inch cm
Product Width 21.653555 55.00 inch cm
Depth 59.05515 150.00 inch cm
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;