Horizontal Elbow Roller 12"

SKU: 65183940 Model: HB5A
Southwire now offers Tray Rollers and Tray Roller accessories, made with industrial grade quality and intended for reliability and long life that professionals expect.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Standard 12" diameter x 5" wide alloy aluminum sheave and horizontal sheave bracket with 3/4" diameter axle.
  • Designed for guiding cable into inside vertical risers in cable tray
  • Ball-bearing rollers for reduced pulling tension

Specifications

measurement
imperial metric
Stock # 65183940 65183940
Model # HB5A HB5A
Product Height 8.0 20.32 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 18.0 8.16 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;