Duct Roller, RAD, STD, 12" BR x 90 Deg

Duct Roller, RAD, STD, 12" BR x 90 Deg

SKU: 65107101 Model: HDR12R-6x5A
Southwire's Radius Duct Rollers are professional grade rollers designed and built with safety, efficiency, and speed in mind.
Download Category Specifications:
Excel Table

Features & Benefits

  • Assist in guiding cable into ducts or conduit
  • Reduces cable scuffing on the edge of duct or conduit
  • Sheave rotates which helps reduce pulling tensions
  • Creates large 90 degree bend angle for feeding and pulling cable
  • Protects side wall pressure when pulling out of ducts

Specifications

measurement
imperial metric
Stock # 65107101 65107101
Model # HDR12R-6x5A HDR12R-6x5A
UPC # 032886709739 032886709739
Product Height 15.0 38.10 inch cm
Product Width 9.0 22.86 inch cm
Product Weight 8.9 4.04 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;