Duct Roller, RAD, Mini, 18"

SKU: 65106601 Model: HDR18R-3x3A
Southwire's Radius Duct Rollers are professional grade rollers designed and built with safety, efficiency, and speed in mind.
Download Category Specifications:
Excel Table

Features & Benefits

  • Assist in guiding cable into ducts or conduit
  • Reduces cable scuffing on the edge of duct or conduit
  • Sheave rotates which helps reduce pulling tensions
  • Creates large 90 degree bend angle for feeding and pulling cable
  • Protects side wall pressure when pulling out of ducts

Specifications

measurement
imperial metric
Stock # 65106601 65106601
Model # HDR18R-3x3A HDR18R-3x3A
UPC # 032886709692 032886709692
Product Height 21.0 53.34 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 10.7 4.85 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;