Duct Roller, LRG, 4" 12x5A Sheaves

Duct Roller, LRG, 4" 12x5A Sheaves

SKU: 65096401 Model: HDR4-12x5A
Southwire now offers duct rollers in standard and mini sizes for safe and easy cable entry into conduit and duct banks. These rollers are made in the USA with industrial grade quality and intended for reliability and long life.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Assist in guiding cable into ducts or conduit
  • Reduces cable scuffing on the edge of duct or conduit
  • Sheave rotates which helps reduce pulling tensions
  • Conductor stability under load

Specifications

measurement
imperial metric
Stock # 65096401 65096401
Model # HDR4-12x5A HDR4-12x5A
UPC # 032886708084 032886708084
Product Height 23.0 58.42 inch cm
Product Width 7.0 17.78 inch cm
Product Weight 21.0 9.53 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;