1/4" 25' Flat Steel Fish Tape

Southwire #: 58279740 Model #: FTS1/4-25

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Southwire’s 1/4"-wide tempered spring steel Fish tapes provide excellent fishing performance and are the perfect addition to your other electrical tools
  • EASIER PULLING: High quality steel for longer life and easier pulling
  • LONG LASTING DURABILITY: High impact case and carrying handle ensures it will be durable enough for the worksite
  • EFFICIENT DESIGN: The fish tape conveniently unwinds and rewinds easily for fast and efficient storage
  • EASY UNWINDS AND REWINDS: To pay out the fish tape, pull on the actual fish tape itself (gloves are recommended). To reel it back in, rotate the case in reverse while holding the handle

Specifications

measurement
imperial metric
Stock # 58279740 58279740
Model # FTS1/4-25 FTS1/4-25
UPC # 032886908569 032886908569
Product Height 8.5 21.59 inch cm
Product Width 7.0 17.78 inch cm
Depth 0.985 2.50 inch cm
Product Weight 0.81 0.37 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;