MAXTERM™ 6-Ton Utility Crimper w/ Snub Nose Jaw

MAXTERM™ 6-Ton Utility Crimper w/ Snub Nose Jaw

SKU: 59517301
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Fully Balanced Designed for Improved Control and Ergonomics
  • Milwaukee M18™ REDLITHIUM™ 2.0AH Battery Delivers 250+ Crimps on 500 MCM per Charge
  • Southwire Crimper + Southwire Dies Produce UL Classified Connections Across All Major Connector Manufacturers
  • In-Line Design and 350 Degree Head Rotation for Easy Access Anywhere
  • Autorelease Once Complete Crimp is Accomplished
  • Hydrualic System is Optimized for Consistant Performance from 0° F to 122° F

Specifications

measurement
imperial metric
Stock # 59517301 59517301
UPC # 032886955174 032886955174

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;