MXB2000 with Single Shoe Bending Attachments to Bend 1/2" to 2" EMT Conduit

Southwire #: 66136340 Model #: MXB2000E

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Bend 1/2" to 2" EMT conduit
  • Billet aluminum pendant with quick change cable
  • Compact removable handle to reduce interference
  • Industry leading 5 year warranty
  • Designed to work with competitor products
  • 12 inch casters for mobility
  • 1.25 output shaft

Specifications

measurement
imperial metric
Stock # 66136340 66136340
UPC # 032886731471 032886731471
Product Height 54.0 137.16 inch cm
Product Width 35.0 88.90 inch cm
Product Weight 390.0 176.90 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;