BENDstation™ PRO 3/4"-1" EMT conduit

BENDstation™ PRO 3/4"-1" EMT conduit

SKU: 58724401 Model: MB1000
With its unique dual bending shoe, designed for both 3/4 in. & 1 in. EMT conduit, Southwire's BENDstation™ Pro Workstation is designed to lower jobsite fatigue, lessen injuries and increase productivity.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • More accurate measurements, bends, and cuts
  • Built-in protractor for quick and accurate bends
  • Heavy duty casters for easy transportation and mobility
  • Eliminates the need to bend over to "eye-ball" hand bends
  • Built-in 60" ruler for quick and accurate measuring

Specifications

measurement
imperial metric
Stock # 58724401 58724401
Model # MB1000 MB1000
UPC # 032886922336 032886922336
Height 50.0 127.00 inch cm
Width 32.0 81.28 inch cm
Depth 80.0 203.20 inch cm
Weight (lbs) (kg) 170.0 77.11 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;