2' INLINE GFCI SJTW 20A MULTI-OUTLET BOX W/ 4 X 5-20R

Southwire #: 1473G2 Model #: 1473G2

Ground Fault Circuit Interrupters for OSHA required jobsite protection

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Inline GFCI Protection for any construction or industrial application

  • Provides a solution for GFCI protection when needed quickly
  • Units have test/reset buttons
  • cULus Listed, OSHA Compliant
  • UL Listed for Class-A Personnel Protection, OSHA Compliant, Jobsite Tested
  • Made with 12/3 SJTW wire, 125V 15-Amp Rating

Specifications

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;