1" Locknuts - Steel

Southwire #: LNS-100 Model #: LNS-100

Connects threaded conduit to box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • LNS-100 is threaded NPSM for Rigid and IMC conduit
  • Steel zinc plated
  • STEEL
  • UL, CUL

Specifications

measurement
imperial metric
Stock # LNS-100 LNS-100
Model # LNS-100 LNS-100
UPC # 784297334641 784297334641
Product Height 0.19 0.48 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.035 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 86ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;