1" Conduit Bushings - Plastic

Southwire #: CPB-100 Model #: CPB-100

Used with locknut to protect conductors inside Rigid/IMC conduit entering a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 150 deg. C temperature rating
  • Rounded surfaces prevent damage to wire insulation
  • Polypropylene, gray color
  • UL Listed (5" - 6"), cULus Listed (1/2" - 4")

Specifications

measurement
imperial metric
Stock # CPB-100 CPB-100
Model # CPB-100 CPB-100
UPC # 784297340024 784297340024
Product Height 1.227 3.12 inch cm
Product Width 1.227 3.12 inch cm
Product Weight 0.014 0.01 lbs kg
UL Certified Yes Yes
CUL Certified 1 1
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;