1" Bonding Locknut - Steel

Southwire #: LNS-100-G Model #: LNS-100-G In Stock

Connects threaded conduit to threadless opening of a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use in harsh vibration environments
  • For use in harsh vibration environments
  • Steel zinc plated
  • cULus Listed

Specifications

measurement
imperial metric
Stock # LNS-100-G LNS-100-G
Model # LNS-100-G LNS-100-G
UPC # 784297335648 784297335648
Product Height 1.122 2.85 inch cm
Product Width 1.122 2.85 inch cm
Product Weight 0.042 0.02 lbs kg
CUL Certified 1 1
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;