Sign in / Register
English
Region
English
español
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Search Products
All Categories
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Electrical Components
New Products
Lamps & Luminaires
Search
thhn
You searched for
"thhn"
Products (287)
Filter
Sort
View
12
24
96
Sort
Relevance
A-Z
Z-A
Filter By
Done
Category
4" Square Covers & Device Rings (1)
Aluminum Building Wire (3)
Aluminum Metal Clad (3)
CU SUBST CONTROL CABLE (1)
Cable Pullers (5)
Cable Pulling Accessories (11)
Cable Stripping (5)
Chain Hoists (28)
Cold Weather Cords (1)
Conduit & Cable Supports (1)
Conventional (Non-LED) Lamps (5)
Copper Building Wire (3)
Copper Metal Clad (2)
Electric Benders (1)
Electrical Components (1)
Fishing (3)
GH3/4T Gantry (1)
Grounding (1)
Grounding, Bonding, Splicing (1)
HVAC (1)
Halogen Work Lights (1)
Halogen Work Lights with Tripods (1)
Hi Adjust-A-Roll (1)
Hi Heavy Duty Jack (1)
Industrial Flexible (3)
Knockdown Stor Mac (1)
Knockout Punches (20)
Lo Adjust-A-Roll (1)
Masonary Boxes and Extensions (1)
Mechanical Benders (1)
Mini-Roller (1)
Outdoor Cords (1)
Power & Control (28)
Premium Chain Hoists (40)
Premium Chain Hoists with Overload Protection (48)
Pro Jack (1)
Pro Roll (1)
Pump Cable (5)
ROMEX Fittings (12)
Raceway Support & Hanging, Box Positioning (2)
Reel Stands (6)
Rope (11)
SIMpull™ Solutions (1)
Security Light (4)
Slim Series (2)
Steel Boxes, Covers, & Accessories (1)
Storage (4)
Table Adjust-A-Roll (1)
Temporary Power Distribution (1)
Tools Uncategorized (5)
Transit Cable (3)
Wire Carts (7)
XLE (1)
+ Show More
- Show Less
Application
Data Centers (8)
+ Show More
- Show Less
Base Width
10.31 (4)
11 (1)
11.1 (8)
14.17 (8)
14.37 (4)
19.37 (8)
19.5 (1)
22 (1)
24 (2)
25.78 (8)
31 (2)
4.25 (4)
5.11 (4)
5.47 (4)
6.1 (4)
6.33 (8)
6.81 (4)
60.625 (1)
62.5 (1)
7.16 (8)
7.28 (4)
7.95 (8)
9.25 (12)
+ Show More
- Show Less
Brackets
Gangable (1)
+ Show More
- Show Less
Brand
Polar/Solar Supreme® (1)
ProLight™ (3)
Stripes & Cool Colors® (1)
+ Show More
- Show Less
Configuration
Fixture Hanger (1)
+ Show More
- Show Less
Certifications
CSA (18)
UL (51)
+ Show More
- Show Less
Color
Silver (2)
+ Show More
- Show Less
Conduit Type
EMT, IMC, Rigid (1)
IMC/GRC (1)
+ Show More
- Show Less
Number Of Strands
1 (7)
6 (3)
7 (19)
8 (4)
10 (6)
12 (7)
15 (4)
16 (7)
19 (28)
21 (4)
22 (5)
26 (8)
34 (4)
35 (7)
37 (17)
41 (9)
53 (2)
56 (1)
58 (8)
61 (16)
65 (8)
91 (1)
105 (6)
127 (1)
161 (1)
168 (6)
259 (5)
266 (2)
324 (1)
342 (1)
418 (2)
420 (4)
427 (1)
532 (2)
608 (1)
627 (1)
646 (1)
651 (3)
665 (1)
779 (1)
893 (2)
931 (1)
1102 (1)
1121 (1)
1221 (2)
1330 (1)
1480 (1)
1628 (1)
1850 (1)
1924 (1)
2109 (1)
2745 (1)
+ Show More
- Show Less
Cubic Capacity
140.0 (2295.0) (1)
+ Show More
- Show Less
Box Depth
2-1/2" (1)
+ Show More
- Show Less
Gauge
12/3 (2)
+ Show More
- Show Less
Insulation Type
EPDM (1)
EPR (6)
NL-EPR (4)
PVC (26)
PVC/NYLON (3)
SOLONON-TS (2)
TPE (2)
XLP (11)
+ Show More
- Show Less
Item Weight Capacity
1 1/2 Ton (12)
1 Ton (12)
1/2 Ton (8)
1/4 Ton (4)
10 Ton (12)
15 Ton (8)
2 Ton (12)
20 Ton (8)
3 Ton (12)
5 Ton (12)
+ Show More
- Show Less
Jacket Type
CPE (1)
CPE-TS (1)
EPR (2)
PVC (24)
SOLONON (1)
SOLONON-TS (2)
TPE (6)
XLP (5)
+ Show More
- Show Less
Jacket Color
BLUE/WHITE (1)
PINK/LIME GREEN (1)
+ Show More
- Show Less
Lifting Capacity
1000 (8)
10000 (12)
1200 (7)
1650 (1)
2000 (12)
20000 (12)
3000 (12)
30000 (8)
4000 (12)
40000 (8)
500 (4)
6000 (12)
+ Show More
- Show Less
Load Capacity
1000 (8)
10000 (12)
1200 (7)
1500 (1)
1650 (1)
2000 (12)
20000 (12)
3000 (12)
30000 (8)
4000 (12)
40000 (8)
500 (4)
6000 (12)
+ Show More
- Show Less
Lumens
1500 x 2 (1)
16000 (2)
3000 x 2 (1)
6500 x 2 (1)
+ Show More
- Show Less
Made in USA
No (3)
Yes (21)
+ Show More
- Show Less
Material
Galvanized Steel (2)
Malleable Iron (1)
SJEOW (1)
SJTW (1)
Zinc (1)
+ Show More
- Show Less
Maximum Lifting Height
10' (25)
118 (1)
15' (25)
20' (25)
21.625 (1)
30' (25)
32.5 (2)
43 (1)
49 (2)
7.25 (1)
+ Show More
- Show Less
Metal
5052 (1)
8000 (9)
CU (39)
TINNED CU (5)
+ Show More
- Show Less
Minimum Lifting Height
6.875 (1)
7.25 (1)
26.125 (1)
28 (2)
29 (1)
32.875 (1)
88 (1)
+ Show More
- Show Less
Neutral Construction
10 (2)
16 (3)
19 (5)
22 (2)
35 (3)
37 (1)
41 (3)
53 (2)
61 (1)
+ Show More
- Show Less
Number of Conductors
1 (19)
10 (2)
12 (6)
15 (1)
18 (4)
19 (2)
2 (12)
20 (1)
24 (1)
25 (5)
3 (22)
30 (1)
37 (1)
4 (19)
41 (1)
5 (9)
6 (3)
7 (5)
8 (1)
9 (5)
+ Show More
- Show Less
Number of Gangs
10 (1)
+ Show More
- Show Less
Oil Resistant
No (1)
+ Show More
- Show Less
Plug Configuration
NEMA 5-15P (2)
+ Show More
- Show Less
Product Type
2" BEAM CLAMP 3/8-16 THD MALLEABLE (1)
Axels (2)
BOXES & COVERS - 4" SQUARE BOX COVERS - FIXTURE (1)
BOXES & COVERS - MASONRY BOXES & EXTENSIONS - GANGABLE (1)
BOXES & COVERS - PERMANENT LIGHTING ACCESSORIES - FIXTURE HANGERS (1)
Beam Clamps (1)
Bendstation™ Common Cart Work Station (1)
Clevis (2)
Double Braided Pulling Rope (5)
FITTINGS & FLEX CONDUIT - ROMEX / SE FITTINGS - SE CAPS (12)
Fish Sticks (3)
Ground Clamps (1)
Hanging and Supports (2)
LAY-IN LUGS (1)
Max Punch® (19)
Maxis® Cable Feeders (1)
Maxis® Cable Pullers (4)
Puller Cart (1)
Pulling Grips (5)
QWIKrope® Pulling Rope (6)
SIMpull™ Cable Guide System (1)
Southwire™ triggers® Wireless Safety Switch System (1)
Stud Punch (1)
Temporary Power Boxes (1)
Tripods (1)
Vee-Twin™ Stripper (1)
XT Cable Strippers (4)
+ Show More
- Show Less
Rated Strength (lbs)
2,800 (1)
4,000 (1)
8,000 (1)
+ Show More
- Show Less
Rating
3,000-6,000 LBS (10)
6,500 LBS + (11)
Up to 1,000 LBS (2)
+ Show More
- Show Less
Side Knockouts
(24) 1/2" - 3/4" (1)
+ Show More
- Show Less
Size
1/2" or 3/4" (1)
+ Show More
- Show Less
Size Cable
3/8 Inch (1)
20 AWG (1)
18 AWG (5)
16 AWG (8)
14 AWG (15)
12 AWG (20)
10 AWG (19)
8 AWG (20)
6 AWG (21)
4 AWG (20)
3 AWG (4)
2 AWG (21)
1 AWG (13)
1/0 AWG (24)
2/0 AWG (24)
3/0 AWG (23)
4/0 AWG (25)
250 KCMIL (18)
262.2 KCMIL (1)
300 KCMIL (9)
313.3 KCMIL (1)
350 KCMIL (22)
373.7 KCMIL (1)
400 KCMIL (9)
444.4 KCMIL (1)
500 KCMIL (25)
535.3 KCMIL (1)
600 KCMIL (14)
646.4 KCMIL (1)
700 KCMIL (1)
750 KCMIL (20)
777.7 KCMIL (1)
900 KCMIL (1)
1000 KCMIL (11)
1111 KCMIL (1)
+ Show More
- Show Less
Strand Type
BUNCH (15)
COMBUL (18)
CONV (1)
CPRESS (22)
CPT (2)
CPTRED (9)
ROPELAY (4)
SIWCPT (8)
SOL (6)
+ Show More
- Show Less
Temperature
-40C to 60C (1)
-70C to 105C (1)
+ Show More
- Show Less
Tritap
No (2)
+ Show More
- Show Less
Voltage
1 (1)
300 (2)
600 (42)
1000 (2)
2000 (7)
+ Show More
- Show Less
Wheel Diameter
10 (1)
6 (1)
+ Show More
- Show Less
Wheel Type
Caster (1)
Flat Free (1)
+ Show More
- Show Less
Wire Gauge Size
#10 SOL/STR - #2 STR (1)
+ Show More
- Show Less
Wire Type
#6 AWG through 1/0 (1)
600 Volt insulation 1/0 - 1000 kcmil (1)
+ Show More
- Show Less
SIMpull THHN® Copper Wire
Specifications PDF
CU THHN CONTROL CABLE
Specifications PDF
SIMpull THHN® Wire with AlumaFlex® Brand Conductors
Specifications PDF
SPEC 44066 Southwire® MachineFLEX™ Power PVC THHN
Alumaflex™ Type MC AL Feeder THHN/THWN-2 Conductors
Specifications PDF
Armorlite™ Feeder Metal Clad Cable with Copper THHN Conductors
Specifications PDF
Armorlite Riser MC™ Cable CU Feeder THHN/THWN-2 Conductors
Specifications PDF
Alumaflex™ Type MC AL Feeder THHN/THWN-2 Conductors with PVC Jacket
Specifications PDF
Alumaflex Riser MC™ Cable Type MC AL Feeder THHN/THWN-2 Conductors
Specifications PDF
EZ-QUICK™ Modular Cable Assembly Type MC with Copper THHN/THWN-2 Conductors
Specifications PDF
SPEC 45044 Southwire® MACHINE FLEX™ CU 300/600V PVC-Nylon Insulation TPE Gray Jacket. THHN
SPEC 45043 Southwire® MACHINE FLEX™ CU 600/1000V PVC-Nylon Insulation TPE Black Jacket. THHN
SPEC 45047 Southwire® MACHINE FLEX™ CU 600/1000V PVC-Nylon Insulation TPE Black Jacket. THHN
SPEC 45041 Southwire® MACHINE FLEX™ CU 600/1000V PVC-Nylon Insulation TPE Gray Jacket. THHN
SPEC 45042 Southwire® MACHINE FLEX™ CU 600/1000V PVC-Nylon Insulation Shielded TPE Gray Jacket. THHN
SPEC 45251 CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
SPEC 45257 CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
SPEC 45263 AL 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
SPEC 45268 AL 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
SPEC 45051 CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
SPEC 45158 CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2 Shielded. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
SPEC 45260 FLEXTOR™ CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
SPEC 45102 CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2 With Green Ground. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Copper TFFN, TFN/TEWN
Specifications PDF
1-24 of 287
1
2
3
4
5
View
12
24
96