THHN/THWN/TWN75/T90

- 600 Volt
- Copper Conductor
- Thermoplastic Insulation/Nylon Sheath Heat, Moisture, Gasoline, and Oil Resistant1
- Sizes 8 AWG and Larger Rated THWN-2. All Stranded Sizes Rated MTW and THWN
- Sizes 14 through 6 AWG Rated AWM (105°C). Sizes 14 through 1 AWG Rated VW-1
Applications
Southwire Type THHN or THWN-2* conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the National Electrical Code®2.When used as Type THHN, conductor is suitable for use in dry locations at temperatures not to exceed 90°C. When used as Type THWN-2*, conductor is suitable for use in wet or dry locations at temperatures not to exceed 90°C or not to exceed 75°C when exposed to oil or coolant. When used as Type MTW, conductor is suitable for use in wet locations or when exposed to oil or coolant at temperatures not to exceed 60°C or dry locations at temperatures not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79). Conductor temperatures not to exceed 105°C in dry locations when rated AWM and used as appliance wiring material. Voltage for all applications is 600 volts.