SIMpull® RW90 Copper

- Single Copper Conductors
- XLPE Insulation
- 600 Volts / -40ºC Min, 90ºC Max
- Sunlight Resistant
Applications
Southwire’s SIMpull® RW90 is designed for use in open wiring exposed to
the weather such as direct sunlight, wet or dry locations. Can be installed in
raceways (except cabletroughs and ventilated flexible cableways).
Approved for use on ceiling fixtures.
The minimum recommended installation temperature is -40°C (with suitable
handling procedures). Maximum conductor temperature is 90°C.
SIMpull® RW90 conductors feature SIM Technology jackets which reduces
the coefficient of friction, allowing cables to be installed without external
lubricants, resulting in reduced labour and materials costs.