For exposed and concealed wiring in dry or wet locations and where exposed to the weather. For use in ventilated, non-ventilated, and ladder type cable trays in wet and dry locations. For direct earth burial (with protection as required by Inspection Authority). For service entrance above or below ground. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C./images/product_buttons/ACWU90_button.gifACWU90metallic, underground5ACWUACWU90.htm
ENU
Register Now Forgot Password?

ACWU

ACWU90
  • Aluminum Conductors
  • XLPE Insulation 600 Volts
  • 90°C; -40°C
  • Sunlight Resistant

Applications

For exposed and concealed wiring in dry or wet locations and where exposed to the weather. For use in ventilated, non-ventilated, and ladder type cable trays in wet and dry locations. For direct earth burial (with protection as required by Inspection Authority). For service entrance above or below ground. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.