For exposed and concealed wiring such as ventilated cable trays and other dry locations only, where the maximum conductor temperature will not exceed 90°C. Minimum recommended installation temperature -10°C (with suitable handling procedures).

/images/Southwire_-_AC90_AL_-_699_(17-07)_Rev_4_00-1(2).jpgSouthwire_-_AC90_AL_-_699_(17-07)_Rev_4.00-1L5AC90 - AluminumAC90_Aluminum.htm
ENU
Register Now Forgot Password?

AC90 - Aluminum

Southwire_-_AC90_AL_-_699_(17-07)_Rev_4.00-1L
  • 8000 Series ACM aluminum conductors
  • CSA Standard C22.2, No. 51 - armoured cables
  • CSA Certified file listing: LL90458, CLASS 581801 – armoured cable
  • CSA -40°C cold temperature rating
  • CSA -10°C minimum recommended cold temperature
  • installation temperature
  • XLPE Insulation
  • Temperature rating of conductors is 90°C (maximum) 
  • Aluminum interlocked armour
  • 600V insulation rating

Applications

For exposed and concealed wiring such as ventilated cable trays and other dry locations only, where the maximum conductor temperature will not exceed 90°C. Minimum recommended installation temperature -10°C (with suitable handling procedures).