For open and concealed wiring in dry locations only. This cable is recommended for installations where an isolated ground is required (i.e. computer and other electronic equipment or special installations). Size #12 with a #12 AWG isolated ground is acceptable for use in patient care areas in accordance with Rules 24-102 and 24-104 of the C.E.C. Minimum  recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

 

/images/AC90_368_button.pngAC90 ISO-BX5AC90 ISO-BX CopperAC90ISOBX.htm
ENU
Register Now Forgot Password?

AC90 ISO-BX Copper

AC90 ISO-BX
  • Copper Conductors, XLPE Insulation
  • 14 to 10 AWG, 600 Volts
  • 90°C; -40°C

Applications

For open and concealed wiring in dry locations only. This cable is recommended for installations where an isolated ground is required (i.e. computer and other electronic equipment or special installations). Size #12 with a #12 AWG isolated ground is acceptable for use in patient care areas in accordance with Rules 24-102 and 24-104 of the C.E.C. Minimum  recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.