Digital Surveillance Camera MJPG and MPEG4, RS422 extension, Video, Multi-media, and voice circuits,
ISDN, 100Mbps ANSI X3T9.5, 100VG-Anylan, 10 Base-T (IEEE 802.3), Token Ring (IEEE 805.5);
100 Base-T (Fast Ethernet); 1000 Base-T (Gigabit Ethernet)

/images/Category_5e_60x31.jpgCategory_5e_526x110
  • FLAME TEST CM: UL 1685 /CMR: UL 1666 CMP: NFPA 262
  • CABLE TYPE According to table
  • VOLTAGE 300V
  • TEMPERATURE 75C
  • SUITABLE USE: Where Category 5e cable is specified. General purpose communication circuits to NEC Article 800.
600Category 5e Cable37988.htm
ENU
Register Now Forgot Password?

Category 5e Cable

Category_5e_526x110
  • FLAME TEST CM: UL 1685 /CMR: UL 1666 CMP: NFPA 262
  • CABLE TYPE According to table
  • VOLTAGE 300V
  • TEMPERATURE 75C
  • SUITABLE USE: Where Category 5e cable is specified. General purpose communication circuits to NEC Article 800.

Applications

Digital Surveillance Camera MJPG and MPEG4, RS422 extension, Video, Multi-media, and voice circuits,
ISDN, 100Mbps ANSI X3T9.5, 100VG-Anylan, 10 Base-T (IEEE 802.3), Token Ring (IEEE 805.5);
100 Base-T (Fast Ethernet); 1000 Base-T (Gigabit Ethernet)