Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 6 AWG also as
communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom,
sound reinforcement, alarm and access control circuits and power-limited controls.

/images/Multiconductor_Non-Shielded_Construction_Grade_Riser_Rated_60x31.jpgMulticonductor_Non-Shielded_Construction_Grade_Riser_Rated_526x110
  •  FLAME TEST UL 1666
  •  CABLE TYPE CL3R. Also CMR where UL permits (Sizes 16 AWG and smaller.)
  •  VOLTAGE 300V
  •  TEMPERATURE 75C
  •  SUITABLE USE: General purpose low voltage and power-limited systems' circuits to NEC Article 725 16 AWG and smaller also for communications circuits to NEC Article 800.
  • QA UL listed to UL 444 and UL 13 as applicable.
600Multiconductor- Riser Rated- Unshielded Cable37981.htm
ENU
Register Now Forgot Password?

Multiconductor- Riser Rated- Unshielded Cable

Multiconductor_Non-Shielded_Construction_Grade_Riser_Rated_526x110
  •  FLAME TEST UL 1666
  •  CABLE TYPE CL3R. Also CMR where UL permits (Sizes 16 AWG and smaller.)
  •  VOLTAGE 300V
  •  TEMPERATURE 75C
  •  SUITABLE USE: General purpose low voltage and power-limited systems' circuits to NEC Article 725 16 AWG and smaller also for communications circuits to NEC Article 800.
  • QA UL listed to UL 444 and UL 13 as applicable.

Applications

Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 6 AWG also as
communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom,
sound reinforcement, alarm and access control circuits and power-limited controls.