Southwire's Romex® SIMpull ® NMD90 cables may be used for both
exposed work in dry locations or concealed work in dry or damp
locations. The maximum allowable conductor temperature is 90°C. The
minimum recommended installation temperature is minus 25°C for
three-conductor cables (with suitable handling procedures). Material
should be properly stored above 0°C for 24 hours prior to installation.
The maximum voltage rating for all intended applications is 300 volts.
Consult the Canadian Electrical Code for further information related to
applications.

/images/Southwire_-_SIMpull_NMD90_AL_3c_-_X76_(17-07)_Rev_4-1(3).jpgSouthwire_-_SIMpull_NMD90_AL_3c_-_X76_(17-07)_Rev_4-1L

ASTM – Compact and Compressed aluminum conductors

Ampacities listed are as per Table 4 in the 2012 Canadian Electrical Code Part I

CSA C22.2 No. 48 – Non-metallic sheathed cable - LL90458

CSA - FT1 rating

5Romex® SIMpull® NMD90 Aluminum37958.htm
ENU
Register Now Forgot Password?

Romex® SIMpull® NMD90 Aluminum

Southwire_-_SIMpull_NMD90_AL_3c_-_X76_(17-07)_Rev_4-1L

ASTM – Compact and Compressed aluminum conductors

Ampacities listed are as per Table 4 in the 2012 Canadian Electrical Code Part I

CSA C22.2 No. 48 – Non-metallic sheathed cable - LL90458

CSA - FT1 rating

Applications

Southwire's Romex® SIMpull ® NMD90 cables may be used for both
exposed work in dry locations or concealed work in dry or damp
locations. The maximum allowable conductor temperature is 90°C. The
minimum recommended installation temperature is minus 25°C for
three-conductor cables (with suitable handling procedures). Material
should be properly stored above 0°C for 24 hours prior to installation.
The maximum voltage rating for all intended applications is 300 volts.
Consult the Canadian Electrical Code for further information related to
applications.