Stock #
|
19663R02
19663R02
|
|
Model #
|
19663R02
19663R02
|
|
UPC #
|
029892765200
029892765200
|
|
Product Height
|
22.0
55.88
|
inch
cm
|
Product Width
|
16.0
40.64
|
inch
cm
|
Depth
|
11.75
29.85
|
inch
cm
|
Product Weight
|
35.86
16.27
|
lbs
kg
|
Maximum Amps
|
50A
50A
|
|
Power Specifications
|
125/250V 50-Amp 3P4W
125/250V 50-Amp 3P4W
|
|
Input Connector
|
50-Amp 125/250V 3P4W CA-Style 6375
50-Amp 125/250V 3P4W CA-Style 6375
|
|
Feed-Thru Connector
|
50-Amp 125/250V 3P4W CA-Style 6369
50-Amp 125/250V 3P4W CA-Style 6369
|
|
Outputs
|
6 x NEMA 125V 20-Amp L5-20 single receptacles with dedicated GFCI Protection on 3 circuit breakers and 1 x 250V 30-Amp L6-30
6 x NEMA 125V 20-Amp L5-20 single receptacles with dedicated GFCI Protection on 3 circuit breakers and 1 x 250V 30-Amp L6-30
|
|
Style
|
Sled Base
Sled Base
|
|