1970 Series X-TREME BOX™ Sled Base

1970 Series X-TREME BOX™ Sled Base

SKU: 19703R02 Model: 19703R02
When there’s a job to do…there’s no time to fool around with power! Southwire’s X-TREME BOX™ unit provides work-site power distribution that’s economical, rugged, and most of all, safe! Now available in two versions to meet contractor demands. The new roll cage designs are constructed with a tubular steel frame for added durability and are vertically stackable for easy transports. The X-TREME BOX™ power distribution center is the only choice for your harsh jobsite conditions.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Dedicated GFCI module and circuit breaker for each 20 amp receptacle
  • Flagged circuit breakers for easier troubleshooting
  • Premium breakers and all-copper backplane for superior performance
  • OHA/NEC/CEC Compliant, cULus Listed to NEMA 3R
  • Spring loaded flip covers on all inlets and outlets
  • CA-style connections reduce electrical hookup and labor costs
  • Advanced GFCI technology with open neutral and over-voltage protection
  • Several boxes can be run in series before a significant drop in voltage occurs
  • Locking or straight blade receptacle models available

Specifications

measurement
imperial metric
Stock # 19703R02 19703R02
Model # 19703R02 19703R02
UPC # 029892029845 029892029845
Height 21.75 55.25 inch cm
Width 16.5 41.91 inch cm
Depth 12.25 31.12 inch cm
Weight (lbs) (kg) 28.459 12.91 lbs kg
Amps 50A 50A
Power Specifications 125/250V 50-Amp 3P4W 125/250V 50-Amp 3P4W
Input Connector 50-Amp 125/250V 3P4W CA-Style 6375 50-Amp 125/250V 3P4W CA-Style 6375
Feed-Thru Connector 50-Amp 125/250V 3P4W CA-Style 6369 50-Amp 125/250V 3P4W CA-Style 6369
Outputs 6 x NEMA 125V 20-Amp 5-20 single receptacles with dedicated GFCI Protection and 1 x 250V 30-Amp L6-30 6 x NEMA 125V 20-Amp 5-20 single receptacles with dedicated GFCI Protection and 1 x 250V 30-Amp L6-30
Style Sled Base Sled Base
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;