1970 Series X-TREME BOX™ Roll Cage

SKU: 19723R02 Model: 8706UGCX
When there’s a job to do…there’s no time to fool around with power! Southwire’s X-TREME BOX™ unit provides work-site power distribution that’s economical, rugged, and most of all, safe! Now available in two versions to meet contractor demands. The new roll cage designs are constructed with a tubular steel frame for added durability and are vertically stackable for easy transports. The X-TREME BOX™ power distribution center is the only choice for your harsh jobsite conditions.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • HEAVY GAUGE carbon-steel case with corrosion resistant finish and a steel-reinforced sled base offer excellent durability
  • Dedicated GFCI module and circuit breaker for each 20 amp receptacle
  • Flagged circuit breakers for easier troubleshooting
  • Premium breakers and all-copper backplane for superior performance
  • OHA/NEC/CEC Compliant, cULus Listed to NEMA 3R
  • 7 OUTLETS overload protected; Open neutral and over-voltage protection on all 20 A outlets
  • 7 OUTLETS: 1 50-Amp, 125/250 Volt California Standard Twist Lock Flanged Inlet with Integral Cover, 6 L5-20R 20 Amp straight blade Outlets
  • Advanced GFCI technology with open neutral and over-voltage protection
  • WEATHER-PROOF receptacles and ciruit breaker cover
  • Locking or straight blade receptacle models available

Specifications

measurement
imperial metric
Stock # 19723R02 19723R02
Model # 19723R02 19723R02
UPC # 029892029876 029892029876
Product Height 24.25 61.60 inch cm
Product Width 20.5 52.07 inch cm
Depth 12.5 31.75 inch cm
Product Weight 29.957 13.59 lbs kg
Maximum Amps 50A 50A
Power Specifications 125/250V 50-Amp 3P4W 125/250V 50-Amp 3P4W
Input Connector 50-Amp 125/250V 3P4W CA-Style 6375 50-Amp 125/250V 3P4W CA-Style 6375
Feed-Thru Connector 50-Amp 125/250V 3P4W CA-Style 6369 50-Amp 125/250V 3P4W CA-Style 6369
Outputs 6 x NEMA 125V 20-Amp 5-20 single receptacles with dedicated GFCI Protection and 1 x 250V 30-Amp L6-30 6 x NEMA 125V 20-Amp 5-20 single receptacles with dedicated GFCI Protection and 1 x 250V 30-Amp L6-30
Style Roll-Cage Roll-Cage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 60ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;