Stock #
|
19723R02
19723R02
|
|
Model #
|
19723R02
19723R02
|
|
UPC #
|
029892029876
029892029876
|
|
Product Height
|
24.25
61.60
|
inch
cm
|
Product Width
|
20.5
52.07
|
inch
cm
|
Depth
|
12.5
31.75
|
inch
cm
|
Product Weight
|
29.957
13.59
|
lbs
kg
|
Maximum Amps
|
50A
50A
|
|
Power Specifications
|
125/250V 50-Amp 3P4W
125/250V 50-Amp 3P4W
|
|
Input Connector
|
50-Amp 125/250V 3P4W CA-Style 6375
50-Amp 125/250V 3P4W CA-Style 6375
|
|
Feed-Thru Connector
|
50-Amp 125/250V 3P4W CA-Style 6369
50-Amp 125/250V 3P4W CA-Style 6369
|
|
Outputs
|
6 x NEMA 125V 20-Amp 5-20 single receptacles with dedicated GFCI Protection and 1 x 250V 30-Amp L6-30
6 x NEMA 125V 20-Amp 5-20 single receptacles with dedicated GFCI Protection and 1 x 250V 30-Amp L6-30
|
|
Style
|
Roll-Cage
Roll-Cage
|
|