1970 Series X-TREME BOX™

Southwire #: 19623R02 Model #: 19623R02 Out of Stock

When there’s a job to do…there’s no time to fool around with power! Southwire’s X-TREME BOX™ unit provides work-site power distribution that’s economical, rugged, and most of all, safe! Now available in two versions to meet contractor demands. The new roll cage designs are constructed with a tubular steel frame for added durability and are vertically stackable for easy transports. The X-TREME BOX™ power distribution center is the only choice for your harsh jobsite conditions.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Input Connector: 125/250V, 50 AMP, 3P4W, CA-Style 6375
  • Dedicated GFCI module and circuit breaker for each 20 amp receptacle
  • Flagged circuit breakers for easier troubleshooting
  • Premium breakers and all-copper backplane for superior performance
  • OHA/NEC/CEC Compliant, cULus Listed to NEMA 3R
  • Spring loaded flip covers on all inlets and outlets
  • CA-style connections reduce electrical hookup and labor costs
  • Advanced GFCI technology with open neutral and over-voltage protection
  • Several boxes can be run in series before a significant drop in voltage occurs
  • Locking or straight blade receptacle models available

Specifications

measurement
imperial metric
Stock # 19623R02 19623R02
Model # 19623R02 19623R02
UPC # 029892029869 029892029869
Product Height 24.25 61.60 inch cm
Product Width 20.5 52.07 inch cm
Depth 12.5 31.75 inch cm
Product Weight 39.2 17.78 lbs kg
Maximum Amps 50A 50A
Power Specifications 125/250V 50-Amp 3P4W 125/250V 50-Amp 3P4W
Input Connector 50-Amp 125/250V 3P4W CA-Style 6375 50-Amp 125/250V 3P4W CA-Style 6375
Feed-Thru Connector 50-Amp 125/250V 3P4W CA-Style 6369 50-Amp 125/250V 3P4W CA-Style 6369
Outputs 6 x NEMA 125V 20-Amp L5-20 single receptacles with dedicated GFCI Protection and 1 x 250V 30-Amp L6-30 6 x NEMA 125V 20-Amp L5-20 single receptacles with dedicated GFCI Protection and 1 x 250V 30-Amp L6-30
Style Roll-Cage Roll-Cage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;