6/3-8/1 15" SEOW 50A Power Cord Set

Southwire #: 50A15MOSE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Super flexible 50A cords, allowing for maximum maneuverability
  • Eliminate the hassle of dealing with unmanageable 50A cords
  • FLEX50A jacket made of Durable/Flexible TPE, flexible in warm or cold climates
  • Stows easily and remains flexible
  • Molded plug end with Easy-T-Pull Handle

Specifications

measurement
imperial metric
Stock # 50A15MOSE 50A15MOSE
UPC # 024098501522 024098501522

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;