3-Foot 10/3 STOW Generator Adapter Cord L14-30p 5-20R2

3-Foot 10/3 STOW Generator Adapter Cord L14-30p 5-20R2

SKU: 65038601 Model: 65038601
Download Category Specifications:
Excel Table

Features & Benefits

  • Power light indicator lets you know when power is on
  • Converts (1) L14-30 Plug to (2) 5-20 Receptacles
  • Cord jackets and molded connectors are crafted to with stand the elements

Specifications

measurement
imperial metric
Stock # 65038601 65038601
Model # 65038601 65038601
UPC # 032886700774 032886700774
Height 2.34 5.94 inch cm
Width 6.63 16.84 inch cm
Depth 3.0 7.62 inch cm
Weight (lbs) (kg) 2.6 1.18 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;