10/3 18" STW RV Cord

SKU: 95529008 Model: 95529008
Download Category Specifications:
Excel Table

Features & Benefits

  • Conversion adapter
  • Power supply and extension cord that makes installation simple
  • Great for outdoor use
  • Made in the USA, UL listed

Specifications

measurement
imperial metric
Stock # 95529008 95529008
Model # 95529008 95529008
UPC # 029892719241 029892719241
Height 9.0 22.86 inch cm
Width 3.5 8.89 inch cm
Weight (lbs) (kg) 1.275 0.58 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;