SOUTHWIRE, REPLACEMENT CORD 6/2-8/2 SRDT ROUND 6' GRAY 50 AMP NEMA 14-50P RANGE CORD

Southwire #: 9046SW8808 Model #: 9046SW8808

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • DURABLE
  • SPACE SAVING
  • FLAT DESIGN
  • 16 Amps, 125 Volts

Specifications

Stock # 9046SW8808 9046SW8808
Model # 9046SW8808 9046SW8808
UPC # 029892090463 029892090463
Product Height 2.25 5.72 inch cm
Product Width 5.0 12.70 inch cm
Depth 6.0 15.24 inch cm
Product Weight 3.167 1.44 lbs kg
UL Certified Yes Yes
Cord Length (ft) (cm) 4 121.92
Gauge 6/2-8/2 6/2-8/2
Jacket Color BLACK BLACK
Material SRDT Round SRDT Round
Plug Configuration NEMA 14-50P NEMA 14-50P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;