SOUTHWIRE, REPLACEMENT CORD 6/2-8/1 SRDT FLAT 6' GRAY 50 AMP NEMA 10-50P RANGE CORD

Southwire #: 9016SW8809 Model #: 9016SW8809

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • SRDT FLAT JACKET
  • METAL STRAIN RELIEF
  • FLANGED SPADE TERMINALS
  • 50
  • Amps, 125 Volts

Specifications

Stock # 9016SW8809 9016SW8809
Model # 9016SW8809 9016SW8809
UPC # 029892090166 029892090166
Product Height 2.0 5.08 inch cm
Product Width 4.75 12.07 inch cm
Depth 6.0 15.24 inch cm
Product Weight 2.48 1.12 lbs kg
UL Certified Yes Yes
Cord Length (ft) (cm) 3 91.44
Gauge 6/2-8/1 6/2-8/1
Jacket Color GRAY GRAY
Material SRDT Flat SRDT Flat
Plug Configuration NEMA 10-50P NEMA 10-50P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;