SOUTHWIRE, POLAR SOLAR 12/3 SJEOW 50' YELLOW TRITAP OUTDOOR COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 3488SW0002 Model #: 3488SW0002

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • Rated for -58F to 221F (-50C to 105C) Polar/Solar extension cords are built to stay flexible under the most extreme temperatures.
  • HEAVY DUTY 50 foot 3-outlet all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE bright yellow jacket provides extra safety as well as prevents loss and theft on jobsites
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts
  • Abrasion, chemical and oil resistant
  • Common Applications: Cable Puller, Chop Saw, Rotary Hammer Drill

Specifications

Stock # 3488SW0002 3488SW0002
Model # 3488SW0002 3488SW0002
UPC # 029892034887 029892034887
Product Height 13.0 33.02 inch cm
Product Width 7.5 19.05 inch cm
Depth 50.0 127.00 inch cm
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
UL Certified Yes Yes
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
Tritap Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;