SOUTHWIRE, POLAR SOLAR 16/3 SJEOW 25' YELLOW OUTDOOR COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 1287SW0002 Model #: 1287SW0002

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • WATERPROOF
  • MEDIUM DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • LIGHTED END

Specifications

Stock # 1287SW0002 1287SW0002
Model # 1287SW0002 1287SW0002
UPC # 029892012878 029892012878
Product Height 2.5 6.35 inch cm
Product Width 2.5 6.35 inch cm
Depth 1.908 4.85 inch cm
Product Weight 1.908 0.87 lbs kg
Maximum Amps 13 13
Brand Polar/Solar® Polar/Solar®
Cord Length (ft) (cm) 25 762.00
Gauge 16/3 16/3
Jacket Color YELLOW YELLOW
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;