GFCI 12/3 2' 120V 20A QUAD BOX

GFCI 12/3 2' 120V 20A QUAD BOX

SKU: 25080121-6
Box enclosed in heavy impact resistant polymer case. Spring loaded covers protect each pair of receptacles.
Download Category Specifications:
Excel Table

Features & Benefits

  • Applications Include: Drills, Lathes, Saws, Lighting, Multiple Tools Use, Construction Sites
  • NEMA 5-20P & (4)5-20R
  • Grounded Neutral: 4 Ohms
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less Than 25mS and Grounded Neutral Trip
  • Radio Frequency Noise Susceptibility: Operates Within Normal Limits With 0.5 Volts Injected On Power Line 150Khz-230Mhz
  • Effect of 10 Amp Turn DC Shock Fault Trip: 5% Maximum Trip Level Variation on Ground
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 12/3 AWG

Specifications

measurement
imperial metric
Stock # 25080121-6 25080121-6
UPC # 024098902480 024098902480

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 98ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;