SOUTHWIRE, 16/3 SJTW 15' ORANGE STANDARD OUTDOOR EXTENSION CORD

Southwire #: 2305SW8803 Model #: 2305SW8803

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR MEDIUM DUTY extension cord, ideal for landscaping, and powering appliances such as a shop vac, weed wacker, bush trimmer, leaf blower and electric lawn mower
  • HIGHLY VISIBLE bright orange jacket provides extra safety as well as prevents loss and theft on jobsites
  • EXTRA DURABLE oversized, molded plug prevent accidental bending or breaking and UL listed for your safety
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • 13 Amps, 125 Volts, 1625 Watts

Specifications

Stock # 2305SW8803 2305SW8803
Model # 2305SW8803 2305SW8803
UPC # 029892023058 029892023058
Product Height 1.38 3.51 inch cm
Product Width 3.13 7.95 inch cm
Depth 15.0 38.10 inch cm
Product Weight 1.16 0.53 lbs kg
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;