16/3 SPT-3 Straight 4' Replacement Cord

Southwire #: 9734SW8809 Model #: 9734SW8809

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • LIGHT DUTY
  • DURABLE
  • RELACEMENT CORD
  • ABRASION RESISTANT
  • 13 Amps, 125 Volts, 1625 Watts

Specifications

Stock # 9734SW8809 9734SW8809
Model # 9734SW8809 9734SW8809
UPC # 029892097349 029892097349
Product Height 1.0 2.54 inch cm
Product Width 2.13 5.41 inch cm
Depth 4.0 10.16 inch cm
Product Weight 0.308 0.14 lbs kg
Maximum Amps 13 13
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 4 121.92
Gauge 16/3 16/3
Jacket Color GRAY GRAY
Material SPT-3 SPT-3
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;